chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LX6RQ-74072 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Switching Light Screen
LX6RQ-74072
Order ID no. 3074072
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
0.2
Connector type
M12 x 1
Design
Rectangular
Dimensions
31,8 mm x 25,4 mm x 189,6 mm
Electrical connection
Cable with connector
Function
Light curtain
Height
189.6
Housing material
Metal
Housing quality
AL
Housing surface
Grey
Length
31.8
Max. range (mm)
2000
Operating mode
Receiver
Optical resolution (mm)
9.5
Output function
PNP/NPN
Protection class
IP65
Scan field (mm)
143
Switching element function
NO contact
Width
25.4
Key Features
Output function
PNP/NPN
Max. range (mm)
2000
In Stock
Price Group
F3
List Price
€ 549,05
home
Turck-Shop
Sensors
Photoelectric Sensors
LX6RQ-74072
Item Total
€ 549,05
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support