chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LX3EQ-72470 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Switching Light Screen
LX3EQ-72470
Order ID no. 3072470
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
0.2
Connector type
M12 x 1
Design
Rectangular
Dimensions
31,8 mm x 25,4 mm x 113,4 mm
Electrical connection
Cable with connector
Function
Light curtain
Height
40
Housing material
Metal
Housing quality
AL
Housing surface
Grey
Length
500
Light type
IR
Max. range (mm)
2000
Operating mode
Emitter
Optical resolution (mm)
9.5
Protection class
IP65
Scan field (mm)
67
Wavelength (nm)
880
Width
40
Key Features
Light type
IR
Max. range (mm)
2000
In Stock
Price Group
F3
List Price
€ 396,15
home
Turck-Shop
Sensors
Photoelectric Sensors
LX3EQ-72470
Item Total
€ 396,15
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support