chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QS30EXQ-72021 | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Emitter)
QS30EXQ-72021
Order ID no. 3072021
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular with thread
Dimensions
35 mm x 22 mm x 57 mm
Electrical connection
Connector
Function
Opposed mode sensor
Height
57
Housing diameter (mm)
⌀ 30 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Length
35
Light type
IR
Max. range (mm)
213000
Operating mode
Emitter
Protection class
IP69
Special features
Wash down
Wavelength (nm)
875
Width
22
Key Features
Light type
IR
Function
Opposed mode sensor
Max. range (mm)
213000
In Stock
Price Group
F3
List Price
€ 215,45
home
Turck-Shop
Sensors
Photoelectric Sensors
QS30EXQ-72021
Item Total
€ 215,45
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support