chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
D12SN6FVY-71761 | TURCK - Your Global Automation Partner
Photoelectric sensor Photoelectric Sensor for Glass Fibers
D12SN6FVY-71761
Order ID no. 3071761
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Rectangular
Dimensions
70 mm x 12 mm x 30 mm
Electrical connection
Cable
Function
Fiber-optic sensor for glass optical fiber
Height
10
Housing material
Plastic
Housing quality
Thermoplastic material
Length
100
Light type
Red
Operating mode
Glass fiber
Output function
PNP
Protection class
IP11
Setting option
Potentiometer
Switching element function
NO/NC
Switching frequency (kHz)
10
Wavelength (nm)
680
Width
100
Key Features
Light type
Red
Output function
PNP
In Stock
Price Group
B1
List Price
€ 397,12
home
Turck-Shop
Sensors
Photoelectric Sensors
D12SN6FVY-71761
Item Total
€ 397,12
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support