chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q45VR3R-70980 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Opposed Mode Sensor (Receiver)
Q45VR3R-70980
Order ID no. 3070980
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Rectangular
Dimensions
56,4 mm x 44,5 mm x 87,6 mm
Electrical connection
Cable
Function
Opposed mode sensor - receiver
Height
70
Housing material
Plastic
Housing quality
PBT
Length
160
Max. range (mm)
6000
Operating mode
Receiver
Output function
Relay output
Protection class
IP67
Switching element function
Complementary contact
Width
120
Key Features
Output function
Relay output
Max. range (mm)
6000
In Stock
Price Group
F3
List Price
€ 379,47
home
Turck-Shop
Sensors
Photoelectric Sensors
Q45VR3R-70980
Item Total
€ 379,47
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support