chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q50BPY W/30 | TURCK - Your Global Automation Partner
Photoelectric sensor triangulation sensor with switching output
Q50BPY W/30
Order ID no. 3063897
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-10
Cable length (m)
9
Design
Rectangular
Dimensions
49,8 mm x 19,7 mm x 60 mm
Electrical connection
Cable
Function
Proximity switch
Height
0
Housing material
Plastic
Housing quality
ABS/Polycarbonate
Length
0
Light type
IR
Max. range (mm)
400
Operating mode
Triangulation
Output function
PNP
Protection class
IP67
Switching element function
NO/NC
Wavelength (nm)
880
Width
0
Key Features
Light type
IR
Function
Proximity switch
Output function
PNP
Max. range (mm)
400
In Stock
Price Group
F3
List Price
€ 459,12
Item Total
€ 459,12
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Photoelectric Sensors
Q50BPY W/30
Contact Support