chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SME312FPQD | TURCK - Your Global Automation Partner
Photoelectric sensor Photoelectric sensor for plastic fibers
SME312FPQD
Order ID no. 3053732
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular
Dimensions
84 mm x 12,3 mm x 30,7 mm
Electrical connection
Connector
Function
Fiber-optic sensor for plastic optical fiber
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Light type
Red
Operating mode
Plastic fiber
Output function
PNP/NPN
Protection class
IP67
Setting option
Push Button, Remote Teach
Special features
Wash down
Switching element function
NO contact
Switching frequency (kHz)
1
Wavelength (nm)
650
Key Features
Light type
Red
Output function
PNP/NPN
In Stock
Price Group
F3
List Price
€ 226,57
home
Turck-Shop
Sensors
Photoelectric Sensors
SME312FPQD
Item Total
€ 226,57
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support