chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SME312CV2QD | TURCK - Your Global Automation Partner
Photoelectric sensor Convergent mode sensor
SME312CV2QD
Order ID no. 3053705
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular with thread
Dimensions
84 mm x 12,3 mm x 30,7 mm
Electrical connection
Connector
Focal distance (mm)
43
Function
Proximity switch
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Light type
Red
Max. range (mm)
43
Operating mode
Convergent
Output function
PNP/NPN
Protection class
IP67
Setting option
Push Button, Remote Teach
Switching element function
NO contact
Switching frequency (kHz)
1
Wavelength (nm)
650
Key Features
Light type
Red
Function
Proximity switch
Output function
PNP/NPN
Max. range (mm)
43
In Stock
Price Group
F3
List Price
€ 247,42
home
Turck-Shop
Sensors
Photoelectric Sensors
SME312CV2QD
Item Total
€ 247,42
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support