chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
D12EP6FV | TURCK - Your Global Automation Partner
Photoelectric sensor
D12EP6FV
Order ID no. 3041968
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Rectangular
Dimensions
70 mm x 12 mm x 30 mm
Electrical connection
Cable
Function
Fiber-optic sensor for optical fiber
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Output function
PNP
Protection class
IP11
Setting option
Push Button, Remote Teach
Special features
Small part counting
Switching element function
NO contact
Switching frequency (kHz)
2.5
Wavelength (nm)
680
Key Features
Light type
Red
Output function
PNP
In Stock
Price Group
B1
List Price
€ 455,92
home
Turck-Shop
Sensors
Photoelectric Sensors
D12EP6FV
Item Total
€ 455,92
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support