chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q45XB6DLQ | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor
Q45XB6DLQ
Order ID no. 3037884
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
7/8″
Design
Rectangular
Dimensions
87,6 mm x 56,4 mm x 44,5 mm
Electrical connection
Connector
Function
Proximity switch
Housing diameter (mm)
⌀ 30 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
1800
Operating mode
Diffuse
Protection class
IP67
Setting option
Potentiometer
Switching frequency (kHz)
0.25
Wavelength (nm)
880
Key Features
Light type
IR
Function
Proximity switch
Max. range (mm)
1800
home
Turck-Shop
Sensors
Photoelectric Sensors
Q45XB6DLQ
In Stock
Price Group
F3
List Price
€ 198,77
Item Total
€ 198,77
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support