chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q45XB6LPQ | TURCK - Your Global Automation Partner
Photoelectric sensor Retroreflective Sensor with Polarizing Filter
Q45XB6LPQ
Order ID no. 3037882
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
7/8″
Design
Rectangular
Dimensions
87,6 mm x 54,6 mm x 44,5 mm
Electrical connection
Connector
Function
Retroreflective Sensor
Housing diameter (mm)
⌀ 30 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Max. range (mm)
6000
Operating mode
Polarized
Protection class
IP67
Setting option
Potentiometer
Switching frequency (kHz)
0.25
Wavelength (nm)
680
Key Features
Light type
Red
Function
Retroreflective Sensor
Max. range (mm)
6000
In Stock
Price Group
F3
List Price
€ 209,89
home
Turck-Shop
Sensors
Photoelectric Sensors
Q45XB6LPQ
Item Total
€ 209,89
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support