chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q85BB62LP | TURCK - Your Global Automation Partner
Photoelectric sensor Retroreflective sensor with polarizing filter
Q85BB62LP
Order ID no. 3034255
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-25
Design
Rectangular
Dimensions
85 mm x 25 mm x 65 mm
Electrical connection
Terminal block
Function
Retroreflective Sensor
Height
50
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Length
130
Light type
Red polarized
Max. range (mm)
46000
Operating mode
Polarized
Output function
PNP/NPN
Protection class
IP67
Setting option
Potentiometer
Switching element function
NO contact
Wavelength (nm)
680
Width
90
Key Features
Light type
Red polarized
Function
Retroreflective Sensor
Output function
PNP/NPN
Max. range (mm)
46000
In Stock
Price Group
F3
List Price
€ 223,79
home
Turck-Shop
Sensors
Photoelectric Sensors
Q85BB62LP
Item Total
€ 223,79
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support