chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
D12SN6FVQ | TURCK - Your Global Automation Partner
Photoelectric sensor Photoelectric Sensor for Glass Fibers
D12SN6FVQ
Order ID no. 3033714
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M8 x 1
Design
Rectangular
Dimensions
70 mm x 12 mm x 30 mm
Electrical connection
Cable with connector
Function
Fiber-optic sensor for glass optical fiber
Height
30
Housing material
Plastic
Housing quality
Thermoplastic material
Length
70
Light type
Red
Operating mode
Glass fiber
Output function
NPN
Protection class
IP11
Setting option
Potentiometer
Special features
Small part counting
Switching element function
NO/NC
Switching frequency (kHz)
1
Wavelength (nm)
680
Width
12
Key Features
Light type
Red
Output function
NPN
In Stock
Price Group
B1
List Price
€ 332,21
home
Turck-Shop
Sensors
Photoelectric Sensors
D12SN6FVQ
Item Total
€ 332,21
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support