chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QS30FF200QP-20794 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression
QS30FF200QP-20794
Order ID no. 3020794
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular with thread
Dimensions
35 mm x 22 mm x 49 mm
Electrical connection
Cable with connector
Function
Proximity switch
Height
30
Housing diameter (mm)
⌀ 30 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Length
140
Light type
Red
Max. range (mm)
200
Operating mode
Background suppression, non-adjustable
Output function
PNP/NPN
Protection class
IP67
Switching element function
NO contact
Wavelength (nm)
680
Width
90
Key Features
Light type
Red
Function
Proximity switch
Output function
PNP/NPN
Max. range (mm)
200
In Stock
Price Group
F3
List Price
€ 191,82
home
Turck-Shop
Sensors
Photoelectric Sensors
QS30FF200QP-20794
Item Total
€ 191,82
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support