chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SLM30N6Q-18233 | TURCK - Your Global Automation Partner
Photoelectric sensor Slot Sensor
SLM30N6Q-18233
Order ID no. 3018233
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Connector type
M8 x 1
Design
Fork
Dimensions
80 mm x 12 mm x 62 mm
Electrical connection
Connector
Function
Slot sensor
Housing material
Metal
Housing quality
Zinc Die-Cast with Nickel-Plating
Light type
Red
Max. range (mm)
30
Operating mode
Emitter/receiver pair
Output function
NPN
Protection class
IP67
Setting option
Potentiometer
Switching element function
NO contact
Wavelength (nm)
680
Key Features
Light type
Red
Function
Slot sensor
Output function
NPN
Max. range (mm)
30
In Stock
Price Group
F3
List Price
€ 230,74
home
Turck-Shop
Sensors
Photoelectric Sensors
SLM30N6Q-18233
Item Total
€ 230,74
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support