chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
EA5R300PUXMODQ-17784 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
EZ-Array Measuring Light Screen Receiver
EA5R300PUXMODQ-17784
Order ID no. 3017784
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Communication protocol
Modbus RTU, RS485
Connector type
M12 x 1
Design
Rectangular
Dimensions
45,2 mm x 36 mm x 379 mm
Electrical connection
Connector
Function
Light curtain
Height
750
Housing material
Metal
Housing quality
AL
Housing surface
Anodized
Length
610
Max. range (mm)
4000
Number of beams
60
Operating mode
Receiver
Optical resolution (mm)
5
Output function
PNP/Analog output
Protection class
IP65
Scan field (mm)
300
Switching element function
2 x NO contact
Width
130
Key Features
Output function
PNP/Analog output
Max. range (mm)
4000
In Stock
Price Group
F3
List Price
€ 1.713,87
home
Turck-Shop
Sensors
Photoelectric Sensors
EA5R300PUXMODQ-17784
Item Total
€ 1.713,87
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support