chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
EA5R300NIXMODSRQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
EZ-Array Measuring Light Screen Receiver
EA5R300NIXMODSRQ
Order ID no. 3014425
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Communication protocol
Modbus RTU, RS485
Connector type
M12 x 1
Design
Rectangular
Dimensions
45,2 mm x 36 mm x 379 mm
Electrical connection
Connector
Function
Opposed mode sensor - receiver
Height
379
Housing material
Metal
Housing quality
AL
Housing surface
Anodized
Length
45.2
Max. range (mm)
1500
Number of beams
60
Operating mode
Receiver
Optical resolution (mm)
5
Output function
NPN/Analog output
Protection class
IP65
Scan field (mm)
300
Switching element function
2 x NO contact
Width
36
Key Features
Output function
NPN/Analog output
Max. range (mm)
1500
In Stock
Price Group
F3
List Price
€ 1.207,91
home
Turck-Shop
Sensors
Photoelectric Sensors
EA5R300NIXMODSRQ
Item Total
€ 1.207,91
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support