chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BIM-UNT-2AP6X-0.15/2.5-RSC4.4T/S1290 | TURCK - Your Global Automation Partner
Magnetic Field Sensor For Pneumatic Cylinders
BIM-UNT-2AP6X-0.15/2.5-RSC4.4T/S1290
Order ID no. 4685915
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Connector type
M12 x 1
Cylindrical design
Dovetail cylinder, grooved, Round cylinder, T-groove cylinder, Tie-rod cylinder
Design
Rectangular
Dimensions
28 mm x 5 mm x 6 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PP
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PP
Switching element function
normally open NO
Switching frequency (kHz)
1
Key Features
Electrical connection
Connector
Cylindrical design
Dovetail cylinder, grooved, T-groove cylinder, Round cylinder, Tie-rod cylinder
Output function
PNP
In Stock
Price Group
E1
List Price
€ 124,74
home
Turck-Shop
Sensors
Magnetic Field Sensors
BIM-UNT-2AP6X-0.15/2.5-RSC4.4T/S1290
Item Total
€ 124,74
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support