chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BIM-UNR-AP6X 1M | TURCK - Your Global Automation Partner
Magnetic Field Sensor For Pneumatic Cylinders
BIM-UNR-AP6X 1M
Order ID no. 4685901
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
1
Cylindrical design
C-groove cylinder
Design
Rectangular
Dimensions
18 mm x 2,9 mm x 4,6 mm
Electrical connection
Cable
Height
10
Housing material
Plastic
Housing quality
PP
Length
120
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PP
Switching element function
NO contact
Switching frequency (kHz)
0.02
Width
90
Key Features
Electrical connection
Cable
Cylindrical design
C-groove cylinder
Output function
PNP
In Stock
Price Group
E1
List Price
€ 73,04
home
Turck-Shop
Sensors
Magnetic Field Sensors
BIM-UNR-AP6X 1M
Item Total
€ 73,04
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support