chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BIM-UNR-AN6X W/M | TURCK - Your Global Automation Partner
Magnetic Field Sensor For Pneumatic Cylinders
BIM-UNR-AN6X W/M
Order ID no. 4685847
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
2
Cylindrical design
C-groove cylinder
Design
Rectangular
Dimensions
18 mm x 2,9 mm x 4,6 mm
Electrical connection
Cable
Height
1
Housing material
Plastic
Housing quality
PP
Length
14
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PP
Switching element function
NO contact
Switching frequency (kHz)
0.02
Width
14
Key Features
Electrical connection
Cable
Cylindrical design
C-groove cylinder
Output function
NPN
In Stock
Price Group
E1
List Price
€ 73,04
home
Turck-Shop
Sensors
Magnetic Field Sensors
BIM-UNR-AN6X W/M
Item Total
€ 73,04
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support