chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BIM-UNT-AY1X/S1139 12M | TURCK - Your Global Automation Partner
Magnetic Field Sensor For Pneumatic Cylinders
BIM-UNT-AY1X/S1139 12M
Order ID no. 4685807
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Blue
Cable length (m)
12
Cylindrical design
Dovetail cylinder, grooved, Round cylinder, T-groove cylinder, Tie-rod cylinder
Design
Rectangular
Dimensions
28 mm x 5 mm x 6 mm
Electrical connection
Cable
Height
15
Housing material
Plastic
Housing quality
PP
Length
210
Operating voltage
DC
Output function
NAMUR
Protection class
IP68
Quality active face
PP
Switching frequency (kHz)
1
Width
180
Key Features
Electrical connection
Cable
Cylindrical design
Dovetail cylinder, grooved, T-groove cylinder, Round cylinder, Tie-rod cylinder
Output function
NAMUR
In Stock
Price Group
E1
List Price
€ 84,59
home
Turck-Shop
Sensors
Magnetic Field Sensors
BIM-UNT-AY1X/S1139 12M
Item Total
€ 84,59
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support