chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BIM-UNT-AP6X-0.3-PSG3M/S991 | TURCK - Your Global Automation Partner
Magnetic Field Sensor For radial magnetic fields
BIM-UNT-AP6X-0.3-PSG3M/S991
Order ID no. 4685739
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.3
Cylindrical design
Dovetail cylinder, grooved, Round cylinder, T-groove cylinder, Tie-rod cylinder
Design
Rectangular
Dimensions
28 mm x 5 mm x 6 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PP
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PP
Switching element function
normally open NO
Switching frequency (kHz)
1
Key Features
Electrical connection
Cable
Cylindrical design
Dovetail cylinder, grooved, T-groove cylinder, Round cylinder, Tie-rod cylinder
Output function
PNP
In Stock
Price Group
E1
List Price
€ 66,55
home
Turck-Shop
Sensors
Magnetic Field Sensors
BIM-UNT-AP6X-0.3-PSG3M/S991
Item Total
€ 66,55
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support