chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BIM-PSM-AN6X-V1131 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Magnetic Field Sensor For Pneumatic Cylinders
BIM-PSM-AN6X-V1131
Order ID no. 4625700
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M8 x 1
Design
Rectangular
Dimensions
22 mm x 14 mm x 18,5 mm
Electrical connection
Connector
Height
10
Housing material
Metal/plastic
Housing quality
Al/PA12-GF30
Length
120
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
Al
Switching element function
NO contact
Switching frequency (kHz)
1
Width
90
Key Features
home
Turck-Shop
Sensors
Magnetic Field Sensors
BIM-PSM-AN6X-V1131
Electrical connection
Connector
Output function
NPN
In Stock
Price Group
E1
List Price
€ 68,09
Item Total
€ 68,09
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support