chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BIM-PSM-AP6X | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Magnetic Field Sensor For Pneumatic Cylinders
BIM-PSM-AP6X
Order ID no. 4625400
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
2
Design
Rectangular
Dimensions
22 mm x 14 mm x 18,5 mm
Electrical connection
Cable
Housing material
Metal/plastic
Housing quality
Al/PA12-GF30
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
Al
Switching element function
normally open NO
Switching frequency (kHz)
1
Key Features
Electrical connection
Cable
Output function
PNP
In Stock
Price Group
E1
List Price
€ 68,09
Item Total
€ 68,09
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Magnetic Field Sensors
BIM-PSM-AP6X
Contact Support