chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BIM-PST-AN6X W/KLP80 4M | TURCK - Your Global Automation Partner
Magnetic Field Sensor For Pneumatic Cylinders
BIM-PST-AN6X W/KLP80 4M
Order ID no. 4624101
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
4
Cylindrical design
Round cylinder
Design
Rectangular
Dimensions
23 mm x 14 mm x 16 mm
Electrical connection
Cable
Height
0
Housing material
Plastic
Housing quality
PA12-GF30
Length
0
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PA12-GF30
Switching element function
NO contact
Switching frequency (kHz)
1
Width
0
home
Turck-Shop
Sensors
Magnetic Field Sensors
BIM-PST-AN6X W/KLP80 4M
Key Features
Electrical connection
Cable
Cylindrical design
Round cylinder
Output function
NPN
In Stock
Price Group
E1
List Price
€ 79,86
Item Total
€ 79,86
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support