chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BIM-PST-AP6X W/KLP80 7M | TURCK - Your Global Automation Partner
Magnetic Field Sensor For Pneumatic Cylinders
BIM-PST-AP6X W/KLP80 7M
Order ID no. 4624097
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
7
Cylindrical design
Round cylinder
Design
Rectangular
Dimensions
23 mm x 14 mm x 16 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PA12-GF30
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Switching element function
normally open NO
Switching frequency (kHz)
1
Key Features
Electrical connection
Cable
Cylindrical design
Round cylinder
Output function
PNP
In Stock
Price Group
E1
List Price
€ 83,60
Item Total
€ 83,60
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Magnetic Field Sensors
BIM-PST-AP6X W/KLP80 7M
Contact Support