chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BIM-AKT-AD4X W/KLA1 | TURCK - Your Global Automation Partner
Magnetic Field Sensor For Pneumatic Cylinders
BIM-AKT-AD4X W/KLA1
Order ID no. 4480090
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Cylindrical design
Profile cylinder
Design
Rectangular
Dimensions
28 mm x 30 mm x 15 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PA12-GF30
Operating voltage
DC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF30
Switching element function
normally open NO
Switching frequency (kHz)
0.3
Key Features
Electrical connection
Cable
Cylindrical design
Profile cylinder
Output function
2-wire
In Stock
Price Group
E1
List Price
€ 91,08
home
Turck-Shop
Sensors
Magnetic Field Sensors
BIM-AKT-AD4X W/KLA1
Item Total
€ 91,08
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support