chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BIM-UNT-2AP6X-0.5-RSC4.4T/S1764 | TURCK - Your Global Automation Partner
Magnetic Field Sensor For Pneumatic Cylinders
BIM-UNT-2AP6X-0.5-RSC4.4T/S1764
Order ID no. 2690037
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.5
Connector type
M12 x 1
Cylindrical design
Dovetail cylinder, grooved, Round cylinder, T-groove cylinder, Tie-rod cylinder
Design
Rectangular
Dimensions
28 mm x 5 mm x 6 mm
Electrical connection
Connector
Height
0
Housing material
Plastic
Housing quality
PP
Length
0
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PP
Switching element function
NO contact
Switching frequency (kHz)
1
Width
0
Key Features
Electrical connection
Connector
Cylindrical design
Dovetail cylinder, grooved, T-groove cylinder, Round cylinder, Tie-rod cylinder
Output function
PNP
In Stock
Price Group
E1
List Price
€ 299,75
home
Turck-Shop
Sensors
Magnetic Field Sensors
BIM-UNT-2AP6X-0.5-RSC4.4T/S1764
Item Total
€ 299,75
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support