chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NIMFE-EMT12/4.6L88-UN6X-H1141 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Weld nut sensor Magnetic Field Sensor
NIMFE-EMT12/4.6L88-UN6X-H1141
Order ID no. 1600618
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing diameter (mm)
⌀ 12 mm
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Housing surface
PTFE-coated
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
1.4301 (AISI 304)
Special features
PTFE-coated, Weld nut sensor
Switching element function
Connection programmable
Key Features
Electrical connection
Connector
Output function
NPN
In Stock
Price Group
E1
List Price
€ 321,31
home
Turck-Shop
Sensors
Magnetic Field Sensors
NIMFE-EMT12/4.6L88-UN6X-H1141
Item Total
€ 321,31
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support