chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NIMFE-EM12/6.2L101-UN6X-H1141/S1182 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Magnetic Field Sensor Coated with TIN
NIMFE-EM12/6.2L101-UN6X-H1141/S1182
Order ID no. 1600614
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing diameter (mm)
⌀ 12 mm
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Length
101
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
1.4301 (AISI 304)
Special features
Weld nut sensor
Switching element function
Connection programmable
Key Features
Electrical connection
Connector
Output function
NPN
In Stock
Price Group
E1
List Price
€ 338,58
Item Total
€ 338,58
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Magnetic Field Sensors
NIMFE-EM12/6.2L101-UN6X-H1141/S1182
Contact Support