chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BIM-EG08-Y1X/S97 | TURCK - Your Global Automation Partner
Magnetic Field Sensor Proximity switch with extended temperature range
BIM-EG08-Y1X/S97
Order ID no. 1074014
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Approvals
ATEX II 1 D, ATEX II 1 G, ATEX II 2 D, ATEX II 2 G, ATEX II 3 D, ATEX II 3 G, PL c, SIL 2
Cable color
Blue
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing diameter (mm)
⌀ 8 mm
Housing material
Stainless steel
Housing quality
1.4427 SO
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
78
Special features
Magnetic-inductive
Switching frequency (kHz)
1
Key Features
Electrical connection
Cable
Output function
NAMUR
In Stock
Price Group
E1
List Price
€ 81,29
home
Turck-Shop
Sensors
Magnetic Field Sensors
BIM-EG08-Y1X/S97
Item Total
€ 81,29
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support