chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Magnetic Field Sensor Magnetic-inductive Proximity Switch
BIM-G12SK-Y1X/S235
Order ID no. 1070016
In Stock
Item Total
€ 84,48
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Magnetic Field Sensors
BIM-G12SK-Y1X/S235
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Design
Threaded barrel
Electrical connection
Terminal chamber
Height
40
Housing diameter (mm)
⌀ 12 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Length
80
Operating voltage
DC
Output function
NAMUR
Quality active face
PA12-GF30
Rated switching distance (mm)
90
Special features
Magnetic-inductive
Switching frequency (kHz)
1
Width
50
Key Features
Electrical connection
Terminal chamber
Output function
NAMUR
Price Group
E1
List Price
€ 84,48
Contact Support