chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BIM-PST-Y1X-0.15-RS4.21/S90 | TURCK - Your Global Automation Partner
Magnetic Field Sensor For Pneumatic Cylinders
BIM-PST-Y1X-0.15-RS4.21/S90
Order ID no. 1057022
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Blue
Cable length (m)
0.15
Connector type
M12 x 1
Cylindrical design
Round cylinder
Design
Rectangular
Dimensions
23 mm x 14 mm x 16 mm
Electrical connection
Cable with connector
Height
20
Housing material
Plastic
Housing quality
PA12-GF30
Length
190
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF30
Switching frequency (kHz)
1
Width
120
Key Features
Electrical connection
Cable with connector
Cylindrical design
Round cylinder
Output function
NAMUR
In Stock
Price Group
E1
List Price
€ 81,62
home
Turck-Shop
Sensors
Magnetic Field Sensors
BIM-PST-Y1X-0.15-RS4.21/S90
Item Total
€ 81,62
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support