chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BIM-IKE-Y1X W/KLI3 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Magnetic Field Sensor For Pneumatic Cylinders
BIM-IKE-Y1X W/KLI3
Order ID no. 1056490
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Blue
Cable length (m)
2
Design
Rectangular
Dimensions
30 mm x 14,6 mm x 17 mm
Electrical connection
Cable
Height
17
Housing material
Metal
Housing quality
GD-Zn
Length
30
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF30
Switching frequency (kHz)
1
Width
14.6
Key Features
Electrical connection
Cable
Output function
NAMUR
In Stock
Price Group
E1
List Price
€ 120,45
Item Total
€ 1.204,50
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Magnetic Field Sensors
BIM-IKE-Y1X W/KLI3
Contact Support