chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BIM-AKT-Y1X-H1141/S235 | TURCK - Your Global Automation Partner
Magnetic Field Sensor Magnetic-inductive Proximity Switch
BIM-AKT-Y1X-H1141/S235
Order ID no. 10559
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Cylindrical design
Profile cylinder
Design
Rectangular
Dimensions
28 mm x 30 mm x 24 mm
Electrical connection
Connector
Height
30
Housing material
Plastic
Housing quality
PA12-GF30
Length
130
Operating voltage
DC
Output function
NAMUR
Quality active face
PA12-GF30
Switching frequency (kHz)
1
Width
70
Key Features
Electrical connection
Connector
Cylindrical design
Profile cylinder
Output function
NAMUR
In Stock
Price Group
E1
List Price
€ 61,93
Item Total
€ 61,93
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Magnetic Field Sensors
BIM-AKT-Y1X-H1141/S235
Contact Support