chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BIM-EM12E-Y1X/S100 | TURCK - Your Global Automation Partner
Magnetic Field Sensor With Increased Temperature Range
BIM-EM12E-Y1X/S100
Order ID no. 100050427
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing diameter (mm)
⌀ 12 mm
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Length
64
Operating voltage
DC
Output function
NAMUR
Quality active face
PBT-GF30
Rated switching distance (mm)
90
Special features
Magnetic-inductive
Switching frequency (kHz)
1
home
Turck-Shop
Sensors
Magnetic Field Sensors
BIM-EM12E-Y1X/S100
Key Features
Electrical connection
Cable
Output function
NAMUR
In Stock
Price Group
E1
List Price
€ 109,23
Item Total
€ 109,23
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support