chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BIM-UNT-AP6X-2-PSG3M/S1139 | TURCK - Your Global Automation Partner
Magnetic Field Sensor For Pneumatic Cylinders
BIM-UNT-AP6X-2-PSG3M/S1139
Order ID no. 100001783
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
2
Connector type
M8 x 1
Cylindrical design
Dovetail cylinder, grooved, Round cylinder, T-groove cylinder, Tie-rod cylinder
Design
Rectangular
Dimensions
28 mm x 5 mm x 6 mm
Electrical connection
Cable with connector
Height
10
Housing material
Plastic
Housing quality
PP
Length
150
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PP
Switching element function
NO contact
Switching frequency (kHz)
1
Width
100
Key Features
Electrical connection
Cable with connector
Cylindrical design
Dovetail cylinder, grooved, T-groove cylinder, Round cylinder, Tie-rod cylinder
Output function
PNP
In Stock
Price Group
E1
List Price
€ 59,84
home
Turck-Shop
Sensors
Magnetic Field Sensors
BIM-UNT-AP6X-2-PSG3M/S1139
Item Total
€ 59,84
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support