chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LI100P2-Q25LM1-ELIUPN8X3-H1151 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive linear position sensor IO-Link
LI100P2-Q25LM1-ELIUPN8X3-H1151
Order ID no. 1590622
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Communication protocol
IO-Link
Connector type
M12 x 1
Design
Profile
Dimensions
158 mm x 35 mm x 25 mm
Electrical connection
Connector
Housing material
Aluminum/plastic
Housing quality
PA6-GF30
Housing surface
Anodized
Measuring principle
Inductive
Measuring range
100
Operating voltage
DC
Output function
PNP/NPN, analog output
Protection class
IP67
Quality active face
PA6-GF30
Switching element function
NO/NC
Key Features
Communication protocol
IO-Link
Electrical connection
Connector
Measuring range
100
Output function
PNP/NPN, analog output
In Stock
Price Group
F1
List Price
€ 597,30
home
Turck-Shop
Sensors
Linear Position Sensors
LI100P2-Q25LM1-ELIUPN8X3-H1151
Item Total
€ 597,30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support