chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LI100P2-Q25LM1-LIU5X3-H1151 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive linear position sensor
LI100P2-Q25LM1-LIU5X3-H1151
Order ID no. 1590100
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Profile
Dimensions
158 mm x 35 mm x 25 mm
Electrical connection
Connector
Height
70
Housing material
Aluminum/plastic
Housing quality
PA6-GF30
Housing surface
Anodized
Length
360
Measuring principle
Inductive
Measuring range
100
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Quality active face
PA6-GF30
Width
70
Key Features
Electrical connection
Connector
Measuring range
100
Output function
Analog output
In Stock
Price Group
F1
List Price
€ 389,40
home
Turck-Shop
Sensors
Linear Position Sensors
LI100P2-Q25LM1-LIU5X3-H1151
Item Total
€ 389,40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support