chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DW500-70-8C-H1441 | TURCK - Your Global Automation Partner
Draw-wire sensor
DW500-70-8C-H1441
Order ID no. 1544535
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Draw Wire
Electrical connection
Connector
Height
130
Housing material
Titanium anodized aluminium
Length
180
Measuring range
500
Operating voltage
DC
Output function
Analog output
Protection class
IP65
Width
180
Key Features
Electrical connection
Connector
Measuring range
500
Output function
Analog output
In Stock
Price Group
B1
List Price
€ 625,90
Item Total
€ 625,90
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Linear Position Sensors
DW500-70-8C-H1441
Contact Support