chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LTX900M-R10-SSI1-GAF1X3-H1161 | TURCK - Your Global Automation Partner
Magnetostrictive linear position sensor SSI
LTX900M-R10-SSI1-GAF1X3-H1161
Order ID no. 1543033
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Communication protocol
SSi
Connector type
M12 x 1
Design
Rod
Dimensions
1095,6 mm
Electrical connection
Connector
Height
105
Housing material
Metal
Housing quality
AL
Housing surface
Black
Length
1270
Measuring principle
Magnetostrictive
Measuring range
900
Operating voltage
DC
Protection class
IP68
Quality active face
1.4404 (AISI 316L)
Resolution
0.005 mm
Width
105
Key Features
Communication protocol
SSi
Electrical connection
Connector
Measuring range
900
In Stock
Price Group
B1
List Price
€ 1.104,40
home
Turck-Shop
Sensors
Linear Position Sensors
LTX900M-R10-SSI1-GAF1X3-H1161
Item Total
€ 1.104,40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support