chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LTX550M-R10-SSI2-GSF1-X3-H1161 | TURCK - Your Global Automation Partner
Pressure-resistant Linear Position Sensor SSI
LTX550M-R10-SSI2-GSF1-X3-H1161
Order ID no. 1540338
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Communication protocol
SSi
Connector type
M12 x 1
Design
Rod
Dimensions
745,6 mm
Electrical connection
Connector
Height
100
Housing material
Metal
Housing quality
AL
Housing surface
Black
Length
1000
Measuring principle
Magnetostrictive
Measuring range
550
Operating voltage
DC
Protection class
IP68
Quality active face
1.4404 (AISI 316L)
Resolution
0.005 mm
Width
100
Key Features
Communication protocol
SSi
Electrical connection
Connector
Measuring range
550
In Stock
Price Group
B1
List Price
€ 952,60
Item Total
€ 952,60
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Linear Position Sensors
LTX550M-R10-SSI2-GSF1-X3-H1161
Contact Support