chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LTX250M-R10-SSI2-GSF1-X3-H1161 | TURCK - Your Global Automation Partner
Pressure-resistant Linear Position Sensor SSI
LTX250M-R10-SSI2-GSF1-X3-H1161
Order ID no. 1540336
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Communication protocol
SSi
Connector type
M12 x 1
Design
Rod
Dimensions
445,6 mm
Electrical connection
Connector
Height
0
Housing material
Metal
Housing quality
AL
Housing surface
Black
Length
600
Measuring principle
Magnetostrictive
Measuring range
250
Operating voltage
DC
Protection class
IP68
Quality active face
1.4404 (AISI 316L)
Resolution
0.005 mm
Width
100
home
Turck-Shop
Sensors
Linear Position Sensors
LTX250M-R10-SSI2-GSF1-X3-H1161
Key Features
Communication protocol
SSi
Electrical connection
Connector
Measuring range
250
In Stock
Price Group
B1
List Price
€ 942,70
Item Total
€ 942,70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support