chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LTX3100M-R10-LI1-X3-H1151 | TURCK - Your Global Automation Partner
Pressure-resistant Linear Position Sensor Analog
LTX3100M-R10-LI1-X3-H1151
Order ID no. 1540066
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Rod
Dimensions
3295,6 mm
Electrical connection
Connector
Height
120
Housing material
Metal
Housing quality
AL
Housing surface
Black
Length
3540
Measuring principle
Magnetostrictive
Measuring range
3100
Operating voltage
DC
Output function
Analog output
Protection class
IP68
Quality active face
1.4404 (AISI 316L)
Width
120
Key Features
Electrical connection
Connector
Measuring range
3100
Output function
Analog output
In Stock
Price Group
B1
List Price
€ 1.611,50
Item Total
€ 1.611,50
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Linear Position Sensors
LTX3100M-R10-LI1-X3-H1151
Contact Support