chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LTX275M-R10-LI0-X3-H1151 | TURCK - Your Global Automation Partner
Pressure-resistant Linear Position Sensor Analog
LTX275M-R10-LI0-X3-H1151
Order ID no. 1540061
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Rod
Detection type
medium contact
Dimensions
470,6 mm
Electrical connection
Connector
Function
Continuous level measurement
Height
105
Housing material
Metal
Housing quality
AL
Housing surface
Black
Length
590
Measuring principle
Magnetostrictive
Measuring range
275
Operating voltage
DC
Output function
Analog output
Protection class
IP68
Quality active face
1.4404 (AISI 316L)
Width
105
home
Turck-Shop
Sensors
Linear Position Sensors
LTX275M-R10-LI0-X3-H1151
Key Features
Electrical connection
Connector
Measuring range
275
Output function
Analog output
In Stock
Price Group
B1
List Price
€ 906,40
Item Total
€ 906,40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support