chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LTX50M-R10-SSI-2-GSF1-X3-H1161 | TURCK - Your Global Automation Partner
Pressure-resistant Linear Position Sensor SSI
LTX50M-R10-SSI-2-GSF1-X3-H1161
Order ID no. 1540041
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Communication protocol
SSi
Connector type
M12 x 1
Design
Rod
Dimensions
245,6 mm
Electrical connection
Connector
Housing material
Metal
Housing quality
AL
Housing surface
Black
Measuring principle
Magnetostrictive
Measuring range
50
Operating voltage
DC
Protection class
IP68
Quality active face
1.4404 (AISI 316L)
Resolution
0.005 mm
Key Features
Communication protocol
SSi
Electrical connection
Connector
Measuring range
50
In Stock
Price Group
B1
List Price
€ 891,00
home
Turck-Shop
Sensors
Linear Position Sensors
LTX50M-R10-SSI-2-GSF1-X3-H1161
Item Total
€ 891,00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support