chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WIM200-Q25L-LI-EXI/S1285 | TURCK - Your Global Automation Partner
Magnetically actuated linear position sensor
WIM200-Q25L-LI-EXI/S1285
Order ID no. 1536652
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
65
Ambient temperature min. (°C)
-25
Cable color
Blue
Cable length (m)
2
Design
Profile
Dimensions
241 mm x 35 mm x 25 mm
Electrical connection
Cable
Housing material
Aluminum/plastic
Housing quality
PA6-GF30
Measuring principle
Magnetic
Measuring range
200
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Quality active face
PA6-GF30
Key Features
Electrical connection
Cable
Measuring range
200
Output function
Analog output
In Stock
Price Group
F1
List Price
€ 539,88
home
Turck-Shop
Sensors
Linear Position Sensors
WIM200-Q25L-LI-EXI/S1285
Item Total
€ 5.398,80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support