chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LI200P1-Q25LM1-ELIU5X3-H1151 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive linear position sensor
LI200P1-Q25LM1-ELIU5X3-H1151
Order ID no. 100046616
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Profile
Dimensions
258 mm x 35 mm x 25 mm
Electrical connection
Connector
Height
25
Housing material
Aluminum/plastic
Housing quality
PA6-GF30
Housing surface
Anodized
Length
258
Measuring principle
Inductive
Measuring range
200
Operating voltage
DC
Output function
Analog output
Protection class
IP66, IP67
Quality active face
PA6-GF30
Width
35
Key Features
Electrical connection
Connector
Measuring range
200
Output function
Analog output
In Stock
Price Group
F1
List Price
€ 344,85
home
Turck-Shop
Sensors
Linear Position Sensors
LI200P1-Q25LM1-ELIU5X3-H1151
Item Total
€ 344,85
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support