chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WIM125-Q25L-LIU5X2-0.3-RS4 | TURCK - Your Global Automation Partner
Magnetically actuated linear position sensor
WIM125-Q25L-LIU5X2-0.3-RS4
Order ID no. 100003143
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
75
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Profile
Dimensions
166 mm x 35 mm x 25 mm
Electrical connection
Connector
Height
25
Housing material
Aluminum/plastic
Housing quality
PA6-GF30
Length
166
Measuring principle
Magnetic
Measuring range
125
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Quality active face
PA6-GF30
Width
35
Key Features
Electrical connection
Connector
Measuring range
125
Output function
Analog output
In Stock
Price Group
F1
List Price
€ 359,15
home
Turck-Shop
Sensors
Linear Position Sensors
WIM125-Q25L-LIU5X2-0.3-RS4
Item Total
€ 359,15
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support