chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LTX700M-F10-SSI2-GSF1-X3-H1161 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pressure-resistant Linear Position Sensor SSI
LTX700M-F10-SSI2-GSF1-X3-H1161
Order ID no. 100000721
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Communication protocol
SSi
Connector type
M12 x 1
Design
Rod
Dimensions
895,6 mm
Electrical connection
Connector
Height
0
Housing material
Metal
Housing quality
AL
Length
0
Materials (contact with media)
Stainless steel
Measuring principle
Magnetostrictive
Measuring range
700
Medium
liquids
Operating voltage
DC
Protection class
IP68
Quality active face
1.4404 (AISI 316L)
Resolution
0.005 mm
Width
0
Key Features
Communication protocol
SSi
Electrical connection
Connector
Measuring range
700
In Stock
Price Group
B1
List Price
€ 1.053,80
home
Turck-Shop
Sensors
Linear Position Sensors
LTX700M-F10-SSI2-GSF1-X3-H1161
Item Total
€ 1.053,80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support